您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t22f.prj},{NB=T22F0818},{VERSION=MAIN SERIES},{D=8},{G=1/8},{A=8.0},{B=27.0},{E=23.0},{SW=14},{PBOX=50},{CODEY=8},{CODEX=22F0818},{R1=7.500},{R2=0.000},{R3=5.500},{R4=6.800},{R5=5.250},{L1=6.500},{L2=13.400},{L3=1.500},{L4=10.500},{L5=1.600},{L6=6.500},{L7=0.000},{R6=2.000},{VER=2},{X=9.5},{RB1=3.0},{RB2=1.6},{LX=11.500},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
CODE
Code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
A
[mm]
B
[mm]
E
[mm]
SW
[mm]
PBOX
Part in the box
ⁿ/ₐ
T22F04M5
T22F04M5
Main series
4
M5
5.5
20.5
19.0
10
50
T22F0418
T22F0418
Main series
4
1/8
8.5
24.0
19.0
14
50
T22F0414
T22F0414
Main series
4
1/4
11.0
27.0
19.0
17
50
T22F06M5
T22F06M5
Main series
6
M5
6.0
20.7
19.2
12
50
T22F0618
T22F0618
Main series
6
1/8
8.5
24.2
19.2
14
50
T22F0614
T22F0614
Main series
6
1/4
11.0
27.2
19.2
17
50
T22F0638
T22F0638
Main series
6
3/8
12.0
28.7
19.2
21
25
T22F0818
T22F0818
Main series
8
1/8
8.0
27.0
23.0
14
50
T22F0814
T22F0814
Main series
8
1/4
11.0
30.5
23.0
17
50
T22F0838
T22F0838
Main series
8
3/8
12.0
32.0
23.0
21
25
T22F1014
T22F1014
Main series
10
1/4
11.0
34.3
28.2
17
25
T22F1038
T22F1038
Main series
10
3/8
12.0
35.8
28.2
21
25
T22F1012
T22F1012
Main series
10
1/2
14.0
38.8
28.2
24
10
T22F1214
T22F1214
Main series
12
1/4
11.0
37.0
29.5
21
25
T22F1238
T22F1238
Main series
12
3/8
12.0
38.0
29.5
21
25
T22F1212
T22F1212
Main series
12
1/2
14.0
40.5
29.5
24
10
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D