您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{pneumax/automazione_di_processo/valvole_14npt/valvole_32/puntale_molla_asmtab.prj},{NB=SS1432C0001L},{T=L},{PMAX=12 [bar]},{PF=1000 [Nl/min]},{CN=1/4 NPT},{W=450 [g]},{CV=1,02},{KV=15,15},{FAO=55 [N]},{PPATH=componenti/puntale_molla/puntale_molla_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
PMAX
Max. working pressure
ⁿ/ₐ
PF
Flow rate at 6 bar with Δp= 1
ⁿ/ₐ
CN
Connections
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
FAO
Forza di azionamento a 2 bar
ⁿ/ₐ
SS1432C0001L
12 [bar]
1000 [Nl/min]
1/4 NPT
450 [g]
1,02
15,15
55 [N]
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D