您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
https://partcommunity.freshdesk.com/support/home
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
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t45.prj},{NB=T450614},{VERSION=MAIN SERIES},{D=6},{G=G1/4},{GX=13.157},{L1=7.5},{L2=28.0},{L3=19.2},{L4=46.0},{D1=13.3},{SW=17},{CODEX=450614},{CODEY=4},{PBOX=1},{H1=0.800},{H2=4.075},{H3=0.925},{R1=5.800},{R2=5.675},{H4=1.7},{H5=0.750},{H6=4.500},{H7=1.500},{H8=7.000},{H9=1.500},{R3=7.285},{R4=8.400},{R5=6.250},{R6=4.750},{LL1=4.700},{LL2=1.500},{LL3=7.000},{LL4=1.500},{LL5=1.400},{LL6=1.500},{R7=3.950},{R8=5.950},{HX=1.500},{X1=6.200},{Y1=6.250},{XY=2.000},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
LINA
明細表
CODE
Code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D1
øD1
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T4504M5
T4504M5
Main series
4
M5
3.5
22.5
19.0
39.5
11.3
10
1
T450418
T450418
Main series
4
G1/8
5.5
25.5
19.0
42.5
11.3
14
1
T450618
T450618
Main series
6
G1/8
5.5
25.5
19.2
43.5
13.3
14
1
T450614
T450614
Main series
6
G1/4
7.5
28.0
19.2
46.0
13.3
17
1
T450818
T450818
Main series
8
G1/8
5.5
29.0
22.5
49.5
14.8
14
1
T450814
T450814
Main series
8
G1/4
7.5
31.5
22.5
52.0
14.8
17
1
T451014
T451014
Main series
10
G1/4
7.5
36.0
27.8
62.5
18.7
17
1
T451038
T451038
Main series
10
G3/8
7.5
36.0
27.8
62.5
18.7
20
1
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D